Type |
N/A Diffuser |
Style |
N/A Suction |
Nominal Size |
N/A 5 x 5 in |
Body Material |
N/A Carbon steel Schedule 40 conforming to ASTM A 53, Grade B |
Bolts Material |
N/A SAE J429, Grade 5, Zinc Electroplated |
Heavy Hex Nuts Material |
N/A ASTM A563, Grade A, Zinc Electroplated |
Diffuser Basket Material |
N/A Stainless steel type 304, #16 perforated plate with 3/16" diameter holes. (51% open area). Pre-Filter: Stainless steel type 304 screen - 16 mesh. (removable). |
Couplings Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12. |
Flanges Material |
N/A Carbon steel class 150# conforming to ASME B 16.5. |
Drain & Gage Plugs Material |
N/A Carbon steel square head plugs conforming to ASME B16.11. |
Gaskets Material |
N/A Grade "E" EPDM (Green color code) -40°F to 230°F (Service Temperature Range)(-40°C to 110°C) Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. Grade “EP” EPDM (Green and Red color code) -40°F to 250°F (Service Temperature Range)(-40°C to 121°C) Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. For hot water applications the use of Gruvlok Extreme Temperature lubricant is recommended. NSF-61 Certified for cold and hot water applications up through 12". Grade “T” Nitrile (Orange color code) -20°F to 180°F (Service Temperature Range)(-29°C to 82°C) Recommended for petroleum applications. air with oil vapors and vegetable and mineral oils. NOT FOR USE IN HOT WATER OR HOT AIR. |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Max. Rated Pressure |
N/A 300 psi |
Orifice Cylinder Open Area |
N/A 117 in² |
Product Number |
N/A 0390050623 |
UPC Code |
N/A 69029110998 |
Weight |
N/A 75 lb |