Industry Standards/Certifications |
N/A FM Approved. CSA standard B51 certified. |
Type |
N/A TRI-FLEX LOOP® |
Style |
N/A MNPT |
Nominal Pipe Size |
N/A 1 1/2 |
Pressure at 70 °F |
N/A 300 psi |
Material |
N/A 300ss Ferrule CS Schd-40 Male NPT Schd-40 Carbon Steel Elbows Stainless Steel Corrugated Hose and Stainless Steel Braid |
Compression Movements |
N/A 4 in |
Extension Movements |
N/A 4 in |
Parallel Movements |
N/A 4 in |
Rotation "X" Axis Movements |
N/A 25 º |
Non-Parallel "Y" Axis Movements |
N/A 2 in |
Spring Rate1 | N/A 10 lbf |
Product Number |
N/A 0390234136 |
UPC Code |
N/A 69029159358 |
Weight |
N/A 13.00 lb |