ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 290L - LEFT-HAND THREAD WELDLESS EYE NUT
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 17), WW-H-171-E (Type 17), ANSI/MSS SP-69 and MSS SP-58 (Type 17).

Rod Size

1 3/4

Material

Forged Steel

Finish

Plain

Maximum Load at 650 °F

18,600 lb

Maximum Load at 750 °F

14,566 lb

Eye Nut Number

4

Product Number

0500212899

UPC Code

69029171235

HPH Code

034GR7503

Weight

16.4 lb