ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 290 RIGHT-HAND THREAD WELDLESS EYE NUT

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specifcation A-A-1192A (Type 17), WW-H-171-E (Type 17), ANSI/MSS SP-69 and MSS SP-58 (Type 17)

Rod Size

1 3/4 in

Material

Forged Steel

Finish

Black

Maximum Load at 650 °F

18,600 lb

Maximum Load at 750 °F

14,566 lb

Eye Nut Number

3

Product Number

0500212683

UPC Code

69029114202

HPH Code

034GR7490

Weight

16.4 lb