ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
FIG. 157 EXTENSION PIECE

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL Listed (3⁄8" - 7⁄8" rod size) and FM Approved (3⁄8" & 1⁄2" rod size).

Rod Size

N/A 1/2 in

Material

N/A Malleable iron

Finish

N/A Zinc Plated

Max Load

N/A 1350 lb

Product Number

N/A 0500324710

UPC Code

N/A 69029199651

HPH Code

N/A 034GR2821

Weight

N/A 0.40 lb