Check valves feature cast brass* bodies with a spring loaded clapper assembly making this valve suitable for vertical or horizontal installations. Features metal faced clapper with O-ring seat. Rated to 300 psi. Valve bodies are tapped and plugged 1/2" IPS for additional equipment such as a ball drip valve when used in conjunction with a Fire Department Connection or a pressure gauge when used in a supply line.
*Contains lead. Not for use in water systems intended for human consumption.
Industry Standards/Certifications |
N/A UL/ULc Listed and FM Approved |
Type |
N/A Check Valve |
Style |
N/A Spring |
Valve Size |
N/A 3 in |
Body Material |
N/A Cast Brass |
Spring Material |
N/A Stainless Steel |
Clapper Material |
N/A Brass ASTM c37700 |
Pin Material |
N/A Brass ASTM c86300 |
O-Ring Material |
N/A NBR1052 |
Threaded Port Material |
N/A Brass |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 4380003430 |
UPC Code |
N/A 87989800533 |
HPH Code |
N/A NA |
Weight |
N/A 8.44 lb |