Batch CAD Cart (0)
  • Cart is empty

Check valves feature cast brass* bodies with a spring loaded clapper assembly making this valve suitable for vertical or horizontal installations. Features metal faced clapper with O-ring seat. Rated to 300 psi. Valve bodies are tapped and plugged 1/2" IPS for additional equipment such as a ball drip valve when used in conjunction with a Fire Department Connection or a pressure gauge when used in a supply line.


*Contains lead. Not for use in water systems intended for human consumption.

Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL/ULc Listed and FM Approved

Type

N/A Check Valve

Style

N/A Spring

Valve Size

N/A 2 in

Body Material

N/A Cast Brass

Spring Material

N/A Stainless Steel

Clapper Material

N/A Brass ASTM c37700

Pin Material

N/A Brass ASTM c86300

O-Ring Material

N/A NBR1052

Threaded Port Material

N/A Brass

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 4380003500

UPC Code

N/A 87989800540

HPH Code

N/A NA

Weight

N/A 5.66 lb