ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

Check valves feature cast brass* bodies with a spring loaded clapper assembly making this valve suitable for vertical or horizontal installations. Features metal faced clapper with O-ring seat. Rated to 300 psi. Valve bodies are tapped and plugged 1/2" IPS for additional equipment such as a ball drip valve when used in conjunction with a Fire Department Connection or a pressure gauge when used in a supply line.


*Contains lead. Not for use in water systems intended for human consumption.

Unit of Measure

Specifications

Industry Standards/Certifications

UL/ULc Listed

Type

Check Valve

Style

Spring

Valve Size

1 1/2 in

Body Material

Cast Brass

Spring Material

Stainless Steel

Clapper Material

Brass ASTM c37700

Pin Material

Brass ASTM c86300

O-Ring Material

NBR1052

Threaded Port Material

Brass

Max. Rated Pressure

300 psi

Product Number

4380003540

UPC Code

87989800759

HPH Code

NA

Weight

5.83 lb