FPPI fire department connections are UL Listed and FM Approved in accordance with NFPA. Standard configuration is 4" NPT x 2 1/2" x 2 1/2" NST PL. Each FDC features solid brass and double clapper design.
Industry Standards/Certifications |
N/A UL Listed and FM Approved |
Type |
N/A Fire Department Connections – Double Clapper Siamese |
Style |
N/A Threaded 90° |
Nominal Size |
N/A 4 x 2 1/2 x 2 1/2 in |
Material |
N/A Brass |
Finish |
N/A Polished Chrome |
Product Number |
N/A 4380001810 |
UPC Code |
N/A 87989800772 |
HPH Code |
N/A NA |
Weight |
N/A 16.76 lb |