Angle hose valves feature all brass* construction with forged or cast bodies for rigidity and light weight. Typical uses are in rack assemblies or any other application which requires a listed fire hose valve. Available in rough brass or polished chrome finish with a red hand wheel. UL, ULc Listed, FM Approved.
*Contains lead. Not for use in water systems intended for human consumption.
Industry Standards/Certifications |
N/A UL, ULc Listed, FM Approved |
Type |
N/A Hose Valves |
Style |
N/A Angle |
Valve Size |
N/A 2 1/2 x 3 in |
Body Material |
N/A Cast or Forged Brass |
Body Finish |
N/A Rough Brass |
Cold Working Pressure |
N/A 300 psi |
Product Number |
N/A 4324000870 |
UPC Code |
N/A 87989800384 |
HPH Code |
N/A NA |
Weight |
N/A 10.9 lb |