ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

Angle hose valves feature all brass* construction with forged or cast bodies for rigidity and light weight. Typical uses are in rack assemblies or any other application which requires a listed fire hose valve. Available in rough brass or polished chrome finish with a red hand wheel. UL, ULc Listed, FM Approved.


*Contains lead. Not for use in water systems intended for human consumption.

Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL, ULc Listed, FM Approved

Type

N/A Hose Valves

Style

N/A Angle

Valve Size

N/A 2 1/2 in

Body Material

N/A Cast or Forged Brass

Body Finish

N/A Rough Brass

Cold Working Pressure

N/A 300 psi

Product Number

N/A 4324000820

UPC Code

N/A 87989800674

HPH Code

N/A NA

Weight

N/A 8.87 lb