Type |
N/A B - Short Radius Elbow |
Style |
N/A Pipe Stanchion |
Material |
N/A Carbon Steel |
Finish |
N/A Hot-Dip Galvanized |
Max Temperature |
N/A 650 ºF |
Pipe or Elbow Size |
N/A 8 in |
Top Stanchion Size |
N/A 3 in |
Height D or H |
N/A 2' |
Product Number |
N/A Contact ASC-ES Sales |
UPC Code |
N/A Contact ASC-ES Sales |
HPH Code |
N/A Contact ASC-ES Sales |
Weight |
N/A 23.7 lb |