ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type of support for stationary pipe. For base plates that require holes, also specify hole size, and the center line to center line of the holes. Square Cut Threaded End for use with Figure 264 or 265 Adjustable Pipe Saddle Support.
Unit of Measure

Specifications

Type

T - for use with Adjustable Pipe Saddle Support

Style

Pipe Stanchion

Material

Carbon Steel

Finish

Plain

Max Temperature

650 ºF

Pipe or Elbow Size

4 in

Top Stanchion Size

3 in

Height D or H

3' 6"

Product Number

Contact ASC-ES Sales

UPC Code

Contact ASC-ES Sales

HPH Code

Contact ASC-ES Sales

Weight

0 lb