ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type of support for stationary pipe. For base plates that require holes, also specify hole size, and the center line to center line of the holes. Square Cut End for use with Figure 258 or 259 Pipe Saddle Support.
Unit of Measure

Specifications

Type

N/A P - for use with Pipe Saddle Support

Style

N/A Pipe Stanchion

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized

Max Temperature

N/A 650 ºF

Pipe or Elbow Size

N/A 18 in

Top Stanchion Size

N/A 4 in

Height D or H

N/A 2' 6"

Product Number

N/A Contact ASC-ES Sales

UPC Code

N/A Contact ASC-ES Sales

HPH Code

N/A Contact ASC-ES Sales

Weight

N/A 0 lb