ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type of support for stationary pipe. For base plates that require holes, also specify hole size, and the center line to center line of the holes. Square Cut Threaded End for use with Figure 264 or 265 Adjustable Pipe Saddle Support.
Unit of Measure

Specifications

Type

N/A T - for use with Adjustable Pipe Saddle Support

Style

N/A Pipe Stanchion

Material

N/A Carbon Steel

Finish

N/A Plain

Max Temperature

N/A 650 ºF

Pipe or Elbow Size

N/A 10 in

Top Stanchion Size

N/A 4 in

Height D or H

N/A 2' 6"

Product Number

N/A Contact ASC-ES Sales

UPC Code

N/A Contact ASC-ES Sales

HPH Code

N/A Contact ASC-ES Sales

Weight

N/A 0 lb