Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 38), WW-H-171-E (Type 39), ANSI/MSS SP-69 and MSS SP-58 (Type 38). |
Type |
N/A Adjustable Pipe Saddle Support |
Variant |
N/A Complete |
Material |
N/A Cast iron saddle, locknut nipple and special cast iron reducer, assembled. |
Finish |
N/A Plain |
Max Load |
N/A 3800 lb |
Pipe Size |
N/A 8 in |
Features |
N/A
|
Product Number |
N/A 0500175138 |
UPC Code |
N/A 69029114108 |
HPH Code |
N/A 034GR2566 |
Weight |
N/A 20.2 lb |