ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type support for stationary pipe.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 38), WW-H-171-E (Type 39), ANSI/MSS SP-69 and MSS SP-58 (Type 38).

Type

N/A Adjustable Pipe Saddle Support

Variant

N/A Saddle Only

Material

N/A Cast Iron

Finish

N/A Plain

Max Load

N/A 3800 lb

Pipe Size

N/A 6 in

Features

N/A
  • Vertical adjustment of approximately 4 1/2"
  • Saddle supports a broad range of pipe sizes

Product Number

N/A 0500175625

UPC Code

N/A 69029114120

HPH Code

N/A 034GR2576F

Weight

N/A 10.3 lb