ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type support for stationary pipe.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 38), WW-H-171-E (Type 39), ANSI/MSS SP-69 and MSS SP-58 (Type 38).

Type

Adjustable Pipe Saddle Support

Variant

Saddle Only

Material

Cast Iron

Finish

Plain

Max Load

5300 lb

Pipe Size

14 in

Features

  • Vertical adjustment of approximately 4 1/2"
  • Saddle supports a broad range of pipe sizes

Product Number

0500175666

UPC Code

69029114124

HPH Code

034GR2576J

Weight

38 lb