Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 37), ANSI/MSS SP-69 and MSS SP-58 (Type 37). |
Type |
N/A Stanchions & Supports |
Style |
N/A Pipe Saddle Support with U-Bolt |
Material |
N/A Carbon Steel |
Finish |
N/A Plain |
Max Load |
N/A 7300 lb |
Pipe Size |
N/A 24 in |
Product Number |
N/A 0500172606 |
UPC Code |
N/A 69029153007 |
HPH Code |
N/A 034GR7364I |
Weight |
N/A 52.00 lb |