ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type support where vertical adjustment of stationary pipe is required.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 37), ANSI/MSS SP-69 and MSS SP-58 (Type 37).

Type

N/A Stanchions & Supports

Style

N/A Pipe Saddle Support with U-Bolt

Material

N/A Carbon Steel

Finish

N/A Plain

Max Load

N/A 6700 lb

Pipe Size

N/A 18 in

Product Number

N/A 0500172580

UPC Code

N/A 69029153005

HPH Code

N/A 034GR7364C

Weight

N/A 40.00 lb