ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
How to size: Determine size by dimensions most suitable to the installation (see dimensions of standard brackets below). Special welded steel brackets can be furnished on order.
Installation: When bolted to a wall, an additional back plate may be required of such thickness and size as to properly distribute the weight over the wall. Size and thickness of the back plate is governed by the load to be carried and the nature and conditions of the wall. Back plates furnished upon request.
Features: If supporting pipe by rod, rod can be installed anywhere along the length of the bracket thus providing horizontal adjustment.
Ordering: Specify bracket number, figure number, name and finish. Orders for special brackets are to be accompanied by detailed sketch.
Order Separately: Rod, Fig. 60, bolts, nuts, and back plates for fastening brackets to wall. Specify size and length of rod, bolts size, thickness, and drilling of back plates.

We have Revit content for Hangers. Please select a specific sizemore
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 36), WW-H-171-E (Type 36 & 37), ANSI/MSS SP-69 and MSS SP-58 (Type 36).

Type

Stanchions & Supports

Style

Pipe Saddle Support

Material

Carbon Steel

Finish

Zinc Plated

Max Load

7300 lb

Pipe Size

32 in

Product Number

0500356142

UPC Code

69029171293

HPH Code

034GR6555G

Weight

42.0 lb