ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type support where vertical adjustment is required, plus the additional stability provided by U-bolt attachment to stationary pipe.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 37), ANSI/MSS SP-69 and MSS SP-58 (Type 37).

Type

Stanchions & Supports

Style

Adjustable Pipe Saddle with U-Bolt

Material

Carbon Steel

Finish

Plain

Pipe Size

6 in

Rod Size

1 in

Product Number

0500081963

UPC Code

69029152957

HPH Code

034GR7259

Weight

4.9 lb