ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type support where vertical adjustment is required, plus the additional stability provided by U-bolt attachment to stationary pipe.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 37), ANSI/MSS SP-69 and MSS SP-58 (Type 37).

Type

N/A Stanchions & Supports

Style

N/A Adjustable Pipe Saddle with U-Bolt

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Pipe Size

N/A 6 in

Rod Size

N/A 1 in

Product Number

N/A 0500344247

UPC Code

N/A 69029152947

HPH Code

N/A 034GR7270F

Weight

N/A 4.9 lb