Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 37), ANSI/MSS SP-69 and MSS SP-58 (Type 37). |
Type |
N/A Stanchions & Supports |
Style |
N/A Adjustable Pipe Saddle with U-Bolt |
Material |
N/A Carbon Steel |
Finish |
N/A Zinc Plated |
Pipe Size |
N/A 3 1/2 in |
Rod Size |
N/A 5/8 in |
Product Number |
N/A 0500344213 |
UPC Code |
N/A 69029152944 |
HPH Code |
N/A 034GR7270C |
Weight |
N/A 2.6 lb |