Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 37), ANSI/MSS SP-69 and MSS SP-58 (Type 37). |
Type |
N/A Stanchions & Supports |
Style |
N/A Adjustable Pipe Saddle with U-Bolt |
Material |
N/A Carbon Steel |
Finish |
N/A Plain |
Pipe Size |
N/A 2-1/2 in |
Rod Size |
N/A 5/8 in |
Product Number |
N/A 0500081914 |
UPC Code |
N/A 69029152952 |
HPH Code |
N/A 034GR7255 |
Weight |
N/A 1.4 lb |