ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Stanchion type support where vertical adjustment is required, plus the additional stability provided by U-bolt attachment to stationary pipe.
Unit of Measure

Specifications

Industry Standards/Certifications

Complies with Federal Specification A-A-1192A (Type 37), ANSI/MSS SP-69 and MSS SP-58 (Type 37).

Type

Stanchions & Supports

Style

Adjustable Pipe Saddle with U-Bolt

Material

Carbon Steel

Finish

Zinc Plated

Pipe Size

10 in

Rod Size

1.25 in

Product Number

0500344262

UPC Code

69029152949

HPH Code

034GR7270H

Weight

10.5 lb