ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • Non-Braided 3-piece design.
  • Multiple sizes of 1/2" & 3/4" reducing drops and elbows.
  • 27" to 71" Hose Lengths.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL Listed

Type

N/A SprinkFLEX® Hose

Style

N/A Non-Braided Hose

Max Temperature

N/A 300 ºF

Max Working Pressure

N/A 200 psi

Outlet Type

N/A FNPT

Outlet Size (in)

N/A 3/4

Inlet Type

N/A MNPT

Inlet Size (in)

N/A 1

Hose Assembly Length

N/A 47 in

Min Bend Radius UL

N/A 3 in

Number of 90º Bends UL

N/A 3

Equiv Length of 1in Dia, Sch 40 Pipe, UL

N/A 63 ft

Product Number

N/A 3640009702

UPC Code

N/A 65280804149