ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
1” NPT Threaded Inlet for the Ultra-SprinkFlex Hose.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed, FM Approved

Type

N/A Sprinkflex Ultra NPT Inlet Nipple

Nominal Size

N/A 1 in

Connection Type

N/A MNPT x MNPT

Maximal Rated Working Pressure

N/A 175 psi

Outlet Size (in)

N/A 1

Product No

N/A 3640009846

UPC Code

N/A 65280804528

Weight

N/A 0.38 lb