ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Elbow fitting designed to create multiple length elbow drops when used in combination with the Ultra-SprinkFlex Reducing Drops.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed, FM Approved

Type

N/A Sprinkflex Ultra Elbow

Nominal Size

N/A 1 in

Maximal Rated Working Pressure

N/A 175 psi

Outlet Size (in)

N/A 1

Product No

N/A 3640009930

UPC Code

N/A 65280804529

Weight

N/A 0.847 lb