ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Type

Cross

Style

Grooved

Nominal Size

10 in

Body Material

Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B

Coatings

Hot Dipped Zinc Galvanized conforming to ASTM A 153

Industry Standards/Certifications

cULus Listed, FM Approved

Product Number

0890050446

UPC Code

69029197356

Weight

40.5 lb