Type |
N/A Cross |
Style |
N/A Grooved |
Nominal Size |
N/A 1 1/4 in |
Body Material |
N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Industry Standards/Certifications |
N/A cULus Listed, FM Approved |
Product Number |
N/A 0890050149 |
UPC Code |
N/A 69029197345 |
Weight |
N/A 2.00 lb |