| Type | N/A Tee | 
| Style | N/A Grooved | 
| Nominal Size | N/A 4x4x2 1/2 | 
| Body Material | N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B | 
| Coatings | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | 
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | 
| Anvil Product Number | N/A 0890048580 | 
| UPC Code | N/A 69029197311 | 
| Weight | N/A 11 lb | 
