Type |
N/A Tee |
Style |
N/A Grooved |
Nominal Size |
N/A 4x4x1 |
Body Material |
N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B |
Coatings |
N/A Rust inhibiting paint Color: ORANGE |
Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Anvil Product Number |
N/A 0890047616 |
UPC Code |
N/A 69029194837 |
Weight |
N/A 10.5 lb |