Type |
N/A Tee |
Style |
N/A Grooved |
Nominal Size |
N/A 6X6X1 1/2 |
Body Material |
N/A Ductile Iron conforming to ASTM-A536 , Grade 65-45-12 |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 |
Industry Standards/Certifications |
N/A UL/ULC Listed, LPCB, VdS and FM Approved |
Max. Working Pressure |
N/A 300 psi |
Product No |
N/A 0890043953 |
UPC Code |
N/A 69029197222 |
Weight |
N/A 25.3 lb |