ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Type

Tee

Style

Grooved

Nominal Size

2x2x1

Body Material

Ductile Iron conforming to ASTM-A536 , Grade 65-45-12

Coatings

Rust inhibiting paint Color: ORANGE

Industry Standards/Certifications

UL/ULC Listed, LPCB, VdS and FM Approved

Max. Working Pressure

300 psi

Product No

0890042336

UPC Code

69029195972

Weight

2.6 lb