Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Type

N/A Tee

Style

N/A Grooved

Nominal Size

N/A 10X10X3

Body Material

N/A Ductile Iron conforming to ASTM-A536 , Grade 65-45-12

Coatings

N/A Rust inhibiting paint Color: ORANGE

Industry Standards/Certifications

N/A UL/ULC Listed, LPCB, VdS and FM Approved

Max. Working Pressure

N/A 300 psi

Product No

N/A 0890043086

UPC Code

N/A 69029197169

Weight

N/A 69.3 lb