Batch CAD Cart (0)
  • Cart is empty
ST-1 are short pattern products that are specifically designed for use in Fire Protection applications where economy is a factor. All products are UL/ULC Listed, LPCB, VdS and FM Approved.

Maximum working pressure for these products is 300 PSI. For the latest UL/ULC listed, LPCB, VdS and FM Approved pressure ratings versus pipe schedule, see www.asc-es.com or contact your local ASC Engineered Solutions™ Representative
Unit of Measure

Specifications

Type

N/A Tee

Style

N/A Grooved

Nominal Size

N/A 6

Body Material

N/A Ductile Iron conforming to ASTM A-536

Coatings

N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153

Industry Standards/Certifications

N/A UL/ULC Listed, LPCB, VdS and FM Approved

Max. Working Pressure

N/A 300 psi

Product No

N/A 0890117419

UPC Code

N/A 69029195346

Weight

N/A 25 lb