Type |
N/A Tee |
Style |
N/A Grooved |
Nominal Size |
N/A 4 |
Body Material |
N/A Ductile Iron conforming to ASTM A-536 |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 |
Industry Standards/Certifications |
N/A UL/ULC Listed, LPCB, VdS and FM Approved |
Max. Working Pressure |
N/A 300 psi |
Product No |
N/A 0890117401 |
UPC Code |
N/A 69029195345 |
Weight |
N/A 10.9 lb |