ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

End Cap

Style

Grooved

Nominal Size

4 in

Material

Ductile Iron conforming to ASTM A536

Coatings

Hot Dipped Zinc Galvanized conforming to ASTM A153

Max Working Pressure

300 psi

Product Number

0890118581

UPC Code

69029195362

Weight

2.70 lb