ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

N/A End Cap

Style

N/A Grooved

Nominal Size

N/A 2 in

Material

N/A Ductile Iron conforming to ASTM A536

Coatings

N/A Hot Dipped Zinc Galvanized conforming to ASTM A153

Max Working Pressure

N/A 300 psi

Product Number

N/A 0890118557

UPC Code

N/A 69029195359

Weight

N/A 0.7 lb