Batch CAD Cart (0)
  • Cart is empty
  • SE-5 ductile iron fittings are grooved on the large end and reduced size female NPT threaded on the small end. The SE-5 fittings are ideal for all types of applications where transition from grooved to female thread is required.
  • SE-5 fittings allow for convenient connection of drains, vents, pressure gauges as well as direct connection of an end of line sprinkler head.
  • All sizes are UL, ULC listed and FM approved for 300 PSI working pressure.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Type

N/A Elbow

Style

N/A Grooved x Threaded

Nominal Size

N/A 2 x 1 in

Coatings

N/A Rust inhibiting paint Color: BLACK

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 0890113996

UPC Code

N/A 69029195323

Weight

N/A 1.00 lb