ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Type

Concentric Reducer

Style

Groove x Thread

Nominal Size

1 1/2X1 in

Material

Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B

Coatings

Rust inhibiting paint Color: ORANGE

Industry Standards/Certifications

cULus Listed. FM Approved.

Anvil Product Number

0890059306

UPC Code

69029196270

Weight

1.00 lb