Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Type

N/A Concentric Reducer

Style

N/A Groove x Thread

Nominal Size

N/A 1 1/2X1 1/4 in

Material

N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B

Coatings

N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Anvil Product Number

N/A 0890060312

UPC Code

N/A 69029160148

Weight

N/A 1.00 lb