ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Type

Eccentric Reducer

Style

Groove x Groove

Nominal Size

3X1 1/4 in

Material

Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B

Coatings

Hot Dipped Zinc Galvanized conforming to ASTM A-153

Industry Standards/Certifications

ASTM A-53

Anvil Product Number

0890063894

UPC Code

69029197544

Weight

2.40 lb