ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Type

N/A Eccentric Reducer

Style

N/A Groove x Groove

Nominal Size

N/A 10X3 in

Material

N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B

Coatings

N/A Rust inhibiting paint Color: ORANGE

Industry Standards/Certifications

N/A ASTM A-53

Anvil Product Number

N/A 0890062813

UPC Code

N/A 69029197502

Weight

N/A 16.4 lb