ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Type

N/A Concentric Reducer

Style

N/A Groove x Groove

Nominal Size

N/A 8X6 in

Material

N/A Ductile Iron conforming to ASTM-A536 , Grade 65-45-12

Coatings

N/A Rust inhibiting paint Color: ORANGE

Industry Standards/Certifications

N/A cULus Listed. FM Approved.

Anvil Product Number

N/A 0890054661

UPC Code

N/A 69029194937

Weight

N/A 12 lb