ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Type

Concentric Reducer

Style

Groove x Groove

Nominal Size

3X1 1/4 in

Material

Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B

Coatings

Rust inhibiting paint Color: ORANGE

Industry Standards/Certifications

cULus Listed. FM Approved.

Anvil Product Number

0890054158

UPC Code

69029194916

Weight

2.40 lb