Type |
N/A Concentric Reducer |
Style |
N/A Groove x Groove |
Nominal Size |
N/A 2 1/2X1 1/2 in |
Material |
N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B |
Coatings |
N/A Rust inhibiting paint Color: ORANGE |
Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Anvil Product Number |
N/A 0890054125 |
UPC Code |
N/A 69029194913 |
Weight |
N/A 1.5 lb |