Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Cap |
Style |
N/A Grooved Drain |
Nominal Size |
N/A 6 in |
FNPT Size |
N/A 1 in |
Material |
N/A Ductile Iron conforming to ASTM A-536 |
Coatings |
N/A Rust inhibiting paint Color: ORANGE |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0890119654 |
UPC Code |
N/A 69029195368 |
Weight |
N/A 4.02 lb |