ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Industry Standards/Certifications

NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

Cap

Style

Grooved Drain

Nominal Size

2 1/2 in

FNPT Size

1 in

Material

Ductile Iron conforming to ASTM A-536

Coatings

Rust inhibiting paint Color: ORANGE

Max Working Pressure

300 psi

Product Number

0890119621

UPC Code

69029195365

Weight

1.06 lb